Transparent Credit Based Control Point (TRCBCP) Characteristic

The structure of TCP characteristic is defined as below. To ensure the successful operation, this Client Characteristic Configuration Descriptor (CCCD) of Transparent Credit Based Control Point (TRCBCP) on Server should be enabled via Write Request by Client.

Table 3.1: Structure of Transparent Credit Based Control Point
Opcode Parameter
Octet Order N/A LSO…MSO
Data Type UNIT 8 Variable
Size 1 Octet Variable