Characteristic Discovery
As required by GATT, the Client shall be tolerant of additional optional characteristics in the service records of services used with this profile. Where a characteristic is discovered that can be indicated or notified, the Transparent Credit Based Client shall also discover the associated Client Characteristic Configuration descriptor.