10.7.1.1 Error Codes Def-1
C
#define APP_RES_SUCCESS MBA_RES_SUCCESS #define APP_RES_FAIL MBA_RES_FAIL #define APP_RES_OOM MBA_RES_OOM #define APP_RES_INVALID_PARA MBA_RES_INVALID_PARA #define APP_RES_NO_RESOURCE MBA_RES_NO_RESOURCE #define APP_RES_BAD_STATE MBA_RES_BAD_STATE #define APP_RES_PENDING_DUE_TO_SECURITY MBA_RES_PENDING_DUE_TO_SECURITY #define APP_RES_BUSY MBA_RES_BUSY
Description
The definition of App Request Status.
Macro Definition
Macro | Description |
---|---|
APP_RES_SUCCESS | Execution successfully. |
APP_RES_FAIL | Execution fail. |
APP_RES_OOM | Out of memory. |
APP_RES_INVALID_PARA | Invalid parameters. |
APP_RES_NO_RESOURCE | No resource. |
APP_RES_BAD_STATE | Bad State. |
APP_RES_PENDING_DUE_TO_SECURITY | Pending the request due to security process. |
APP_RES_BUSY | Execution fail due to system is busy. |