10.7.1.2 Error Codes Def-2
C
#define APP_RES_SUCCESS 0x0000 #define APP_RES_FAIL 0x0001 #define APP_RES_OOM 0x0002 #define APP_RES_INVALID_PARA 0x0003 #define APP_RES_NO_RESOURCE 0x0004 #define APP_RES_BAD_STATE 0x0005 #define APP_RES_PENDING_DUE_TO_SECURITY 0x0006 #define APP_RES_BUSY 0x0007
Description
The definition of App Request Status.
Macro Definition
Macro | Description |
---|---|
APP_RES_SUCCESS | Execution successfully. |
APP_RES_FAIL | Execution fail. |
APP_RES_OOM | Out of memory. |
APP_RES_INVALID_PARA | Invalid parameters. |
APP_RES_NO_RESOURCE | No resource. |
APP_RES_BAD_STATE | Bad State. |
APP_RES_PENDING_DUE_TO_SECURITY | Pending the request due to security process. |
APP_RES_BUSY | Execution fail due to system is busy. |