1.4.4.10 Fract_Convert_Q15bfpToQ31 Function

fract_q31_t Fract_Convert_Q15bfpToQ31( fract_q15bfp_t x )

Summary

Convert Q15 block floating point to Q31 fixed point.

Description

Convert Q15 block floating point to Q31 fixed point.

Preconditions

None.

Parameters

x Q15 Block Floating Point

Returns

Input converted to Q31 fixed point.

Remarks

No effort is made to trap overflows of underflows,

C

fract_q31_t Fract_Convert_Q15bfpToQ31 (fract_q15bfp_t x );