FLAC_DEC_APPLICATIONCB_SET Type
C
typedef struct { DecoderEventHandlerCB flacDecAppReadCB; DecoderEventHandlerCB flacDecAppSeekCB; DecoderEventHandlerCB flacDecAppTellCB; DecoderEventHandlerCB flacDecAppLengthCB; DecoderEventHandlerCB flacDecAppEoFCB; DecoderEventHandlerCB flacDecAppWriteCB; /* Callbacks with Raw bytes after FLAC decoding */ DecoderEventHandlerCB flacDecAppMetadataCB; DecoderEventHandlerCB flacDecAppErrorCB; } FLAC_DEC_APPLICATIONCB_SET;
Summary
Application defined callbacks for FLAC Library
Description
These callbacks will be called from FLAC Library upon different events Each of the callbacks is of type below:
typedef void (* DecoderEventHandlerCB)(uint32_t event, void *cb_param, void *ctxt);
Remarks
None