1.2.1 ADPCM Encoder Library
Introduction
Adaptive Differential Pulse Code Modulation (ADPCM) is a royalty-free audio codec. It is a lossy compression standard. It is a variant of Differential Pulse-Code Modulation (DPCM). The file format used to contain an ADPCM files, is the same as WAV. Its popularity comes because it achieves compression of 4 to 1 but does not require high processing power. Typical applications using ADPCM are for speech.
This implementation currently supports 16 bit stereo.