1.3.3.6 MP3_GetBitRate Function
This is function MP3_GetBitRate.
C
uint32_t MP3_GetBitRate(SYS_FS_HANDLE fileHandle, uint32_t firstframe, uint8_t * heap);This is function MP3_GetBitRate.
C
uint32_t MP3_GetBitRate(SYS_FS_HANDLE fileHandle, uint32_t firstframe, uint8_t * heap);