4.2.2 Mechanical Switch
The AVR64DD32 Curiosity Nano board has one mechanical switch - a generic user-configurable switch. Pressing the switch will drive the I/O line to ground (GND).
Tip: There is no externally
connected pull-up resistor on the switch. Be sure that an internal pull-up resistor is
enabled on pin PF6 to use the
switch.
| AVR64DD32 Pin | Description | Shared Functionality |
|---|---|---|
| PF6 | User switch (SW0) | Edge connector |