4.2.1 LED
One yellow user LED is available on the AVR64DD32 Curiosity Nano board. It can be controlled by either GPIO or PWM. Driving the connected I/O line to GND can also activate the LED.
| AVR64DD32 Pin | Function | Shared Functionality |
|---|---|---|
| PF5 | Yellow LED0 | Edge connector, On-board debugger |