3.1 Environmental Specifications
The following table lists the environmental specifications of the Midspan unit.
| Mode | Temperature | Humidity |
|---|---|---|
| Operating | −10 to 50 °C 14 to 122 °F | 5 to 95% (non-condensing) |
| Storage | −10 to 70 °C 14 to 158 °F | 5 to 95% (non-condensing) |