3.3 Ethernet Interface
The following table lists the details of the Ethernet interface.
| Parameter | Description |
|---|---|
| Input (Ethernet): Ethernet 10/100/1000Base-T | RJ45 female socket |
| Output (Terminal): Ethernet 10/100/1000Base-T, Plus 55 VDC | RJ45 female socket, with DC voltage on wire pairs, 4, 5 (+) and 7, 8 (−). |