1.3.1 Important Safety Information
The safety information for the PoE Midspan unit is as follows:
- Connect the injector to PoE networks only, without routing to outside plant.
- The PD-9001GS Ethernet and Terminal ports are shielded RJ45 data sockets. They cannot be used as Plain Old Telephone Service (POTS) sockets. Connect only the RJ45 data connectors to these sockets.
- The PD-9001GS Ethernet and Terminal interfaces are qualified as Safety Extra-Low Voltage (SELV) circuits according to IEC 60950-1. These interfaces can only be connected to SELV interfaces on other equipment.
- The power cord must be a three-conductor type (two current carrying conductors and one ground conductor) terminated on one end by an IEC 60320 appliance coupler (for connection to the PoE Media Converter), and on the other end by a plug containing a ground (earth) contact.
- The power cord must be rated for a minimum of 250 VAC RMS operation, with a minimum rated current capacity of 5A (or a minimum wire gauge of 18 AWG (0.823 mm2).