2.3 Indicators
A set of indicators displays the status of the PoE Midspan and its ports. The following table lists the LED color and their indicated behavior.
| Port LED | Indicated Behavior |
|---|---|
| Blue Blinks 30 ms; every 2s | Power is on (power is active) |
| Blue On | A remote terminal is connected |
| Blue Blinks @1 Hz | Overload state or short-circuit |