5.1.2.2 Info - Device State

The current status of the device is returned with the Info command in this mode. The Status bits are useful in determining the current state of the device and may be useful in determining why a given command fails or if a command can be executed.

Table 5-7. Input Parameters - Info Device State

Opcode
(1 Byte)

Mode
(1 Byte)

Param
(2 Bytes)

Data
(0 Bytes)

Description
0x300x020x00 00—Returns device state
Table 5-8. Output Response - Info Device State
NameResponseDescription
Response0x00 00 Byte[1] Byte[0]
Table 5-9. Status Flags
Byte #Bit #NameDescription
07TempKey.NoMacFlag

0: NoMacFlag is invalid
1: NoMacFlag is valid

6TempKey.GenKeyData

0: GenKeyData is invalid
1: GenKeyData is valid

5TempKey.GenDigData

0: GenDigData is invalid
1: GenDigData is valid

4TempKey.SourceFlag

0: TempKey is fixed source
1: Temp Key is from random source

3:0TempKey.KeyIDTempKey Key SlotID
17TempKey.Valid

0: TempKey is not valid
1: TempKey is valid

6:3AuthComplete.KeyIDAuthorization Key SlotID
2AuthComplete.Valid

0: Authorization  invalid
1: Authrorization valid

1:0Unused2’b00