2.2.1.4 Nonce Values
Specific nonce values are used with the LoRaWAN protocol. Nonce stands for the number used once and improves security by helping to randomize transactions. For the ATECC608A-TNGLoRaWAN device, a DevNonce is stored in Slot 9. Nonce data are stored as other data and are updated or incremented for each transaction.