2.2.1.2 IEEE EUI-64 Identifier
The IEEE Extended Unique Identifier (EUI) is an 8-byte binary or hexadecimal value, which in this case, is used as a Device EUI to uniquely identify a LoRaWAN node. This globally unique Device EUI (DevEUI) is assigned and written into Slot 10 of the ATECC608A-TNGLoRaWAN. The DevEUI would be part of the reconstructed X.509 Certificate. For the ATECC608A-TNGLoRaWAN the IEEE EUI will be assigned by Microchip.
For the ATECC608A-TNGLoRaWAN, the 8-byte DevEUI is actually stored as a 16-byte ASCII-Hex value. Every digit of the hex EUI byte is represented by an ASCII character equivalent to its hexadecimal numerical value.
EUI-64 Identifier Example
- The EUI-64 value is specified as an 8-byte hexadecimal value.
- The individual hex digits are interpreted as ASCII characters
- Each of these characters are then translated to their actual ASCII hexadecimal code. So an 8-byte hexadecimal value will convert to a 16-byte ASCII-Hex value. Note the conversion between the ASCII character and the ASCII code in both decimal and hexadecimal are shown in Table 2-3.
| Hex / ASCII Char | ASCII Code | Hex / ASCII Char | ASCII Code | |||
|---|---|---|---|---|---|---|
| DEC | HEX | DEC | HEX | |||
| “0” | 48 | 0x30 | “8” | 56 | 0x38 | |
| “1” | 49 | 0x31 | “9” | 57 | 0x39 | |
| “2” | 50 | 0x32 | “A” | 65 | 0x41 | |
| “3” | 51 | 0x33 | “B” | 66 | 0x42 | |
| “4” | 52 | 0x34 | “C” | 67 | 0x43 | |
| “5” | 53 | 0x35 | “D” | 68 | 0x44 | |
| “6” | 54 | 0x36 | “E” | 69 | 0x45 | |
| “7” | 55 | 0x37 | “F” | 70 | 0x46 | |
| Byte 0 | Byte 1 | Byte 2 | Byte 3 | Byte 4 | Byte 5 | Byte 6 | Byte 7 | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ASCII Char | C | B | 6 | F | D | 5 | 4 | B | 4 | 2 | 3 | 1 | 6 | 6 | C | D |
| ASCII Code(DEC)(1) | 67 | 66 | 54 | 70 | 68 | 53 | 52 | 66 | 52 | 50 | 51 | 49 | 54 | 54 | 67 | 68 |
| ASCII Code(HEX)(1) | 43 | 42 | 36 | 46 | 44 | 35 | 34 | 42 | 34 | 32 | 33 | 31 | 36 | 36 | 43 | 44 |