6 Repairs and Enhancements
Repairs
None.
Enhancements
Issue | Description |
---|---|
M8BTL-2828 | Updated 8-bit MDFU Client library to support I²C communication interface |
M8BTL-3400 | Updated the use case examples section to include separate examples for AVR and PIC devices |
M8BTL-3506 | Updated the getting started document to have steps for building the optimal project configuration for customers |
M8BTL-3507 | Updated the getting started guide to explain how to enable interrupts for the MDFU Client library for various devices |
M8BTL-3574 | Renamed the FTP static response enumerations |
M8BTL-3651 | Documented the memory consumption details for each verification scheme |
M8BTL-3717 | Added interrupt driven support for I²C communication |
M8BTL-3575 | Updated the FTP to support all v1.0.0 optional error codes |