1 Electrical Characteristics
| Parameter | Unit | Min | Nom | Max |
|---|---|---|---|---|
Input Working Voltage Range | [V] | 200 (1) | 750 | 850 |
Operating Input Voltage Range, full power | [V] | 700 | 750 | 850 |
Output Current | [A] | 0 | - | 27(2) |
Output Power | [kW] | - | - | 10.8 |
| Output Voltage |
[V] | - | 400 or 800(3) | 950(4) |
Switching Frequency PWM | [kHz] | 65 | 100 | 230 |
|
Note:
| ||||