3 Key Features
The 11KW dsPIC33C DAB Demonstration Application Board features are shown in Figure 3-1 and Figure 3-2.
- Input connector/fuse and buffer capacitors
- Primary SiC FET PIMs and high-frequency filtering
- Main power transformer
- Shim inductor
- Current transformer primary
- Current transformer secondary
- dsPIC33-DSC DP-PIM socket with test points at the edge of the board
- Human Machine Interface (HMI) (LEDs)
- CAN communication connector
- 24V AUX supplied (primary sourced)
- External AUX plug and passive inrush control
- Secondary SiC FET PIMs and high-frequency filtering
- Output filter fuse and connectors
- Control circuitry for 24V auxiliary supply
- Input voltage sense circuitry
- Auxiliary power supply (5V)
- Auxiliary power supply (3V3)
- HMI interface Reset button
- Voltage divider and test points for output voltage sense (high voltage)
- Test points for current sense measurements
- Primary side decoupling capacitors
- Secondary side decoupling capacitors
- Output current AMR sensor
- CAN-FD transceiver IC