1 Useful Links

11kW Dual Active Bridge DC-DC Demonstration Application Landing Page

dsPIC33CK256MP506 DP PIM User Guide

dsPIC33CK256MP506 Data Sheet

SiC FET PIM User Guide

Note:

Special care must be taken while operating this hardware. No inrush current control is provided. Do not connect to a battery or a powered power supply directly! Users must connect equipment at a zero-volt level and ramp up with a limited slew rate (proposed slew rate of 1V/ms).