6.1 Module Outline Drawings
| Symbol | Common Dimensions | Comments | ||||
|---|---|---|---|---|---|---|
| Min. | Typ. | Max. | ||||
| Body Size | X | E | 40.700 | 40.800 | 40.900 | |
| Y | D | 40.700 | 40.800 | 40.900 | ||
| Pad Pitch | e | – | 0.800 | – | ||
| PCB Thickness | S | 1.150 | 1.200 | 1.250 | ||
| Total Thickness | A | – | 3.287 | 3.387 | ||
| Pad Length | Top Side | P1t | – | 0.800 | – | |
| Bottom Side | P1b | – | 1.500 | – | ||
| Pad Width | P2 | – | 0.600 | – | Solder Mask Defined 0.550 | |
| Pad Space | aaa | – | 0.200 | – | ||
| Opening Drill Diameter | fff | – | 0.400 | – | ||
| Pad Count | n | – | 188 | – | ||
| Test Point Diameter | jjj | – | 1.000 | – | ||
| Test Point Count | m | – | 10 | – | ||
| Pad Axis to Edge | X | P2Ea | – | 2.000 | – | |
| Y | P2Eb | – | 2.000 | – | ||
| U.FL Antenna Axis to Edge | X | dA1 | – | 5.011 | – | |
| Y | dA2 | – | 6.161 | – | ||
Note:
- Test points placed under the module are for production purposes only. No connection on these points is allowed. They are listed to avoid any contact with the main board vias or copper areas.
| Test Point Number | X | Y | Voltage Point |
|---|---|---|---|
| TP1 | -13.875 | 3.000 | VDDUTMII |
| TP2 | -15.900 | 3.825 | VDD_3V3 |
| TP3 | -13.700 | 1.225 | VDDOSC_PLL |
| TP4 | -17.975 | 8.000 | GND |
| TP6 | -9.025 | 2.775 | VDDIODDR |
| TP7 | -9.500 | 16.825 | VDDCORE |
| TP8 | -4.850 | 15.550 | VDDPLLA |
| TP9 | -8.875 | -1.025 | VLDO1 |
| TP10 | 10.825 | -15.800 | VDDA_3V3 |
| TP11 | 4.350 | -14.250 | VBAT |