7.3.4 Helpful Web Sites
A document that can be used as a starting point in understanding the use of Short Range Devices (SRD) in Europe is the European Radio Communications Committee (ERC) Recommendation 70-03 E, which can be downloaded from the European Communications Committee (ECC) at: http://www.ecodocdb.dk/
Additional helpful web sites are:
- Radio Equipment Directive (2014/53/EU):
- European Conference of Postal and Telecommunications Administrations (CEPT):
- European Telecommunications Standards Institute (ETSI):
- European Communications Committee (ECC):
- The Radio Equipment Directive Compliance Association (REDCA):