11 Ordering Information

Ordering Code(1)PackageDescriptionRegulatory InformationCarrier TypeModule Ambient Temperature Range
ATSAMA5D27-WLSOM140.8 x 40.8 x 3.287 mmCertified Microchip MPU Wireless module with ATSAMA5D27C-LD2G-CU, WILC3000 and U.FL connectorFCC, ISED, CETray-40°C to +85°C
Note:
  1. For details on the ordering code, see Product Identification System.