12 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Architecture:ATSAMA5= Arm Cortex-A5 CPU
Product Group:D27-WLSOM1Certified MPU Wireless module with SAMA5D27, WILC3000 and U.FL connector
Example:
  • ATSAMA5D27-WLSOM1 = System-On-Module (SOM) based on the SAMA5D27, with 2 Gb LPDDR2-SDRAM running up to 500 MHz, and a Wi-Fi/BT Wireless module