Arm Cortex-A5 processor-based SAMA5D27 MPU running up to 500
MHz
2 Gbit LPDDR2-SDRAM
On-Board Power Management Unit (MCP16502AC-E/S8B)
64 Mb Serial Quad I/O Flash Memory (SST26VF064BEUIT-104I/MF) with
Embedded EUI-48™ and EUI-64™ MAC Addresses
IEEE® 802.11 b/g/n Wi-Fi plus Bluetooth (Wi-Fi/BT) Module
(ATWILC3000-MR110UA)
10Base-T/100Base-TX Ethernet PHY (KSZ8081RNAIA)
ATECC608B-TNGTLS Secure Element
MEMS Oscillators for Clock
Generation
94 I/Os
Up to 7 Tamper Pins
One USB Device, one USB Host and one HSIC Interface
Shutdown and Reset Control Pins
Independent Power Supplies Available for Camera Sensor, for SD Card
and for Backup Depending on Voltage Domains
Operational Specifications:
Main operating voltage: 3.3V to 5.5V ± 5%
Temperature range: -40°C to 85°C
Integrated oscillators, internal voltage regulators
Multiple interfaces and I/Os for easy application
development
Package:
40.8 x 40.8 mm module, pitch 0.8 mm, manually solderable for prototyping
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.