12.10.4 PIE2

Peripheral Interrupt Enable Register 2
Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.
Name: PIE2
Offset: 0x0098

Bit 76543210 
  CCP2IECCP1IETMR6IETMR4IETMR2IETMR3GIETMR3IE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 6 – CCP2IE CCP2 Interrupt Enable

ValueDescription
1 CCP2 interrupts are enabled
0 CCP2 interrupts are disabled

Bit 5 – CCP1IE CCP1 Interrupt Enable

ValueDescription
1 CCP1 interrupts are enabled
0 CCP1 interrupts are disabled

Bit 4 – TMR6IE TMR6 Interrupt Enable

ValueDescription
1 TMR6 interrupts are enabled
0 TMR6 interrupts are disabled

Bit 3 – TMR4IE TMR4 Interrupt Enable

ValueDescription
1 TMR4 interrupts are enabled
0 TMR4 interrupts are disabled

Bit 2 – TMR2IE TMR2 Interrupt Enable

ValueDescription
1 TMR2 interrupts are enabled
0 TMR2 interrupts are disabled

Bit 1 – TMR3GIE TMR3 Gate Interrupt Enable

ValueDescription
1 TMR3 Gate interrupts are enabled
0 TMR3 Gate interrupts are disabled

Bit 0 – TMR3IE TMR3 Interrupt Enable

ValueDescription
1 TMR3 interrupts are enabled
0 TMR3 interrupts are disabled
Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.