11.2.2 COSC and CDIV Bits
The Current Oscillator Source Select (COSC) bits and the Current
Divider Select (CDIV) bits indicate the current
oscillator source and clock divider, respectively. When a new
oscillator or divider is requested via the NOSC/NDIV bits, the COSC and CDIV
bits remain unchanged until the clock switch actually occurs.
When the switch actually occurs, hardware copies the NOSC and
NDIV values into COSC and CDIV, the Oscillator Ready (ORDY) bit is set, and the NOSCR bit is cleared by
hardware, indicating that the clock switch is complete.