2 Peripheral Overview
The following table shows the peripheral overview of the entire AVR® DA family. Further documentation describes only the AVR64DA28/32/48/64 devices.
Feature |
AVR128DA28 AVR64DA28 AVR32DA28 |
AVR128DA32 AVR64DA32 AVR32DA32 |
AVR128DA48 AVR64DA48 AVR32DA48 |
AVR128DA64 AVR64DA64 |
---|---|---|---|---|
Pins |
28 |
32 |
48 |
64 |
Max. Frequency (MHz) | 24 | 24 | 24 | 24 |
16-bit Timer/Counter type A (TCA) | 1 | 1 | 2 | 2 |
16-bit Timer/Counter type B (TCB) | 3 | 3 | 4 | 5 |
12-bit Timer/Counter type D (TCD) | 1 | 1 | 1 | 1 |
Real-Time Counter (RTC) | 1 | 1 | 1 | 1 |
USART | 3 | 3 | 5 | 6 |
SPI | 2 | 2 | 2 | 2 |
TWI/I2C | 1(1) | 2(1) | 2(1) | 2(1) |
12-bit Differential ADC (channels) | 1 (10) | 1 (14) | 1 (18) | 1 (22) |
10-bit DAC (outputs) | 1(1) | 1(1) | 1(1) | 1(1) |
Analog Comparator (AC) | 3 | 3 | 3 | 3 |
Zero-Cross Detectors (ZCD) | 1 | 1 | 2 | 3 |
Peripheral Touch Controller (PTC) (self-cap/mutual cap channels) | 1 (18/81) | 1 (22/121) | 1 (32/256) | 1 (46/529) |
Configurable Custom Logic (CCL) | 1(4) | 1(4) | 1(6) | 1(6) |
Watchdog Timer (WDT) | 1 | 1 | 1 | 1 |
Event System channels | 8 | 8 | 10 | 10 |
General Purpose I/O(2) | 23(2) | 27(2) | 41(2) | 55(2) |
PORT | PA[7:0], PC[3:0], PD[7:0], PF[6,1,0] | PA[7:0], PC[3:0], PD[7:0],PF[6:0] | PA[7:0], PB[5:0], PC[7:0], PD[7:0], PE[3:0], PF[6:0] | PA[7:0], PB[7:0], PC[7:0], PD[7:0], PE[7:0], PF[6:0], PG[7:0] |
External Interrupts | 23 | 27 | 41 | 55 |
CRCSCAN | 1 | 1 | 1 | 1 |
Unified Program and Debug Interface (UPDI) | 1 | 1 | 1 | 1 |
Note:
- The TWI/I2C can operate simultaneously as host and client on different pins.
- PF6/RESET pin is input-only.