1 Memory Overview
The following table shows the memory overview of the entire family. Further documentation describes only the AVR64DA28/32/48/64 devices.
Devices |
AVR32DA28 |
AVR64DA28 |
AVR128DA28 |
---|---|---|---|
Flash Memory | 32 KB | 64 KB | 128 KB |
SRAM | 4 KB | 8 KB | 16 KB |
EEPROM | 512B | 512B | 512B |
User Row | 32B | 32B | 32B |