11.5.1 Main Clock Control A

Name: MCLKCTRLA
Offset: 0x00
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
 CLKOUT   CLKSEL[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – CLKOUT Peripheral Clock Out

When this bit is written to ‘1’, the peripheral clock is output to the CLKOUT pin.

As long as the peripheral clock is running, the clock is output to the pin.

Bits 3:0 – CLKSEL[3:0] Clock Select

This bit field selects the source for the Main Clock (CLK_MAIN).

ValueNameDescription
0x0 OSCHF Internal high-frequency oscillator
0x1 OSC32K 32.768 kHz internal oscillator
0x2 XOSC32K 32.768 kHz external crystal oscillator
0x3 EXTCLK External clock
Other - Reserved