31.5.10 Event Control
Name: | EVCTRL |
Offset: | 0x0B |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STARTEI | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – STARTEI Start Event Input
This bit enables the event input as trigger for starting a
conversion. When a ‘1
’ is written to this bit, a rising event
edge will trigger an ADC conversion.