31.5.15 Result

The ADCn.RESL and ADCn.RESH register pair represents the 16-bit value, ADCn.RES. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01.

Refer to the Conversion Result (Output Formats) section for details on the output from this register.

Name: RES
Offset: 0x10
Reset: 0x00
Property: -

Bit 15141312111098 
 RES[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RES[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – RES[15:8] Result High Byte

This bit field constitutes the high byte of the ADCn.RES register, where the MSb is RES[15].

Bits 7:0 – RES[7:0] Result Low Byte

This bit field constitutes the low byte of the ADCn.RES register.