24.13.4 Interrupt Flag
Name: | INTFLAGS |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMP | OVF | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – CMP Compare Match Interrupt Flag
This flag is set when the value from the Count (RTC.CNT) register matches the value from the Compare (RTC.CMP) register.
Writing a ‘1
’ to this bit clears the flag.
Bit 0 – OVF Overflow Interrupt Flag
This flag is set when the value from the Count (RTC.CNT) register has reached the value from the Period (RTC.PER) register and wrapped to zero.
Writing a ‘1
’ to this bit clears the flag.