29.5.5 Interrupt Control 0
Name: | INTCTRL0 |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INTMODE3[1:0] | INTMODE2[1:0] | INTMODE1[1:0] | INTMODE0[1:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0:1, 2:3, 4:5, 6:7 – INTMODE
Value | Name | Description |
---|---|---|
0x0 | INTDISABLE | Interrupt disabled |
0x1 | RISING | Sense rising edge |
0x2 | FALLING | Sense falling edge |
0x3 | BOTH | Sense both edges |