29.5.10 LUT n Control C
Name: | LUTnCTRLC |
Offset: | 0x0A + n*0x04 [n=0..5] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n.
Value | Name | Description |
---|---|---|
0x0 | MASK | Masked input |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Output from LUT[n+1] as input source |
0x3 | EVENTA | Event A as input source |
0x4 | EVENTB | Event B as input source |
0x5 | IN2 | IN2 input source |
0x6 | AC2 | AC2 OUT input source |
0x7 | ZCD2 | ZCD2 OUT input source |
0x8 | USART2 | USART2 TXD input source |
0x9 | SPI0 | SPI0 SCK input source |
0xA | TCA0 | TCA0 WO2 input source |
0xB | TCA1 | TCA1 WO2 input source |
0xC | TCB2 | TCB2 WO input source |
0xD | TCD0 | TCD0 WOC input source |
Other | - | Reserved |