12.5.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMODE[2:0] | SEN | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:1 – SMODE[2:0] Sleep Mode
1’ and the SLEEP instruction is
executed.| Value | Name | Description |
|---|---|---|
| 0x0 | IDLE | Idle mode enabled |
| 0x1 | STANDBY | Standby mode enabled |
| 0x2 | PDOWN | Power-Down mode enabled |
| Other | - | Reserved |
Bit 0 – SEN Sleep Enable
This bit must be written to ‘1’ before the
SLEEP instruction is executed to make the microcontroller
enter the selected sleep mode.