Bits 6:0 – MUXNEG[6:0] MUX Selection for
Negative ADC Input
This bit field
selects which analog input is connected to the negative input of the ADC. If this
bit field is changed during a conversion, the change will not take effect until the
conversion is complete.
Value
Name
Description
0x00
AIN0
ADC input pin 0
0x01
AIN1
ADC
input pin 1
0x02
AIN2
ADC
input pin 2
0x03
AIN3
ADC
input pin 3
0x04
AIN4
ADC
input pin 4
0x05
AIN5
ADC
input pin 5
0x06
AIN6
ADC
input pin 6
0x07
AIN7
ADC
input pin 7
0x08
AIN8
ADC input pin 8
0x09
AIN9
ADC input pin 9
0x0A
AIN10
ADC input pin 10
0x0B
AIN11
ADC input pin 11
0x0C
AIN12
ADC input pin 12
0x0D
AIN13
ADC input pin 13
0x0E
AIN14
ADC input pin 14
0x0F
AIN15
ADC input pin 15
0x40
GND
Ground
0x48
DAC0
DAC0
Other
-
Reserved
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.