31.5.15 Result
The ADCn.RESL and ADCn.RESH register pair represents the 16-bit
value, ADCn.RES. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
Refer to the Conversion Result (Output Formats) section for details on the output from this register.
| Name: | RES |
| Offset: | 0x10 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RES[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RES[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – RES[15:8] Result High Byte
This bit field constitutes the high byte of the ADCn.RES register, where the MSb is RES[15].
Bits 7:0 – RES[7:0] Result Low Byte
This bit field constitutes the low byte of the ADCn.RES register.