1.1 General Terms

Table 1-1. General Terms
TermDescription
10BASE-T10 Mbit/s Ethernet over twisted pair, IEEE Std 802.3™ Clause 14
10BASE-T1L10 Mbit/s Ethernet over long-reach single pair of conductors, IEEE Std 802.3 Clause 146
10BASE-T1S10 Mbit/s Ethernet over short-reach single pair of conductors, IEEE Std 802.3 Clause 147
ACMAApplication Controlled Media Access
BINBus Interface Network
BTBit Time, 100 ns for 10 Mbps Ethernet
CSMA/CDCarrier Sense Multiple Access with Collision Detection
CSRControl and Status Register
DFADependent Failure Analysis
FMEDAFailure Modes, Effects, and Diagnostic Analysis
HostExternal local system (Includes controller, application firmware, etc.)
IPGInter-packet gap time (96 BT), IEEE Std 802.3 Clause 4
LDOLow Dropout Regulator
MACMedia Access Controller
MDIMedium Dependent Interface
MIIMedia Independent Interface, IEEE Std 802.3 Clause 22
PCSPhysical Coding Sublayer
PLCAPhysical Layer Collision Avoidance, IEEE Std 802.3 Clause 148
PMAPhysical Medium Attachment sublayer
PMDPhysical Medium Dependent sublayer
PORPower-on Reset
RMIIReduced Media Independent Interface
RSReconciliation Sublayer
SC-MIISingle Clock Media Independent Interface. This is a variant of the MII described in IEEE Std 802.3 Clause 22 in which the PHY drives a single clock to the MAC for both transmit and receive data.
SFDStart-of-Frame Delimiter. This is the 4-bit value indicating the end of the preamble and the beginning of an Ethernet frame.
SMISerial Management Interface, also known as MII Management Interface, IEEE Std 802.3 Clause 22
SQISignal Quality Indicator
SSDStart-of-Stream Delimiter. The 5B symbol ‘H’ that is repeated twice to indicate that the preamble of a 10BASE-T1S Ethernet packet has begun.
STAStation management entity. See also “Host”
TSSITime Synchronization Service Interface, IEEE Std 802.3 Clause 90