1 Harmony 3 TCP/IP Application for SAM9X7 Family
The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with SAM9X75 and SAM9X75D2G device.
| Application Demo | Description |
|---|---|
| berkeley_tcp_client | TCP/IP Berkeley TCP Client Application |
| berkeley_tcp_server | TCP/IP Berkeley TCP Server Application |
| berkeley_udp_client | TCP/IP Berkeley UDP Client Application |
| berkeley_udp_relay | TCP/IP Berkeley UDP Relay Application |
| berkeley_udp_server | TCP/IP Berkeley UDP Server Application |
| iperf_demo | TCP/IP IPERF Application |
| tcpip_client_server | TCP/IP TCP and UDP Client Server Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_client_server | TCP/IP TCP Client Serve Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| tcpip_udp_client | TCP/IP UDP Client Application |
| tcpip_udp_client_server | TCP/IP UDP Client Server Application |
| tcpip_udp_server | TCP/IP UDP Server Application |
| web_net_server_sdcard_fatfs | TCP/IP WEB NET Server SDCard FATFS Application |
| web_net_super_set_sdcard_fatfs | TCP/IP WEB NET Super Set SDCard FATFS Application |
| wolfssl_tcp_client | TCP/IP WolfSSL TCP Client Application |
| wolfssl_tcp_server | TCP/IP WolfSSL TCP Server Application |