35.1.7 Result Formatting
The ADC Results Format/Alignment Selection (FM) and the ADC Input Configuration (IC) bits are used to determine the format and alignment of the conversion result.
When IC = ‘0’ and FM = ‘x0’, the conversion result is left
justified, as shown in Figure 35-3.
0, FM = x0When IC = ‘0’ and FM = ‘x1’, the conversion result is right
justified, as shown in Figure 35-4.
0, FM = x1When IC = ‘1’ and FM = ‘00’, the conversion result is in left
justified alignment and Two’s Complement format, as shown in Figure 35-5.
1, FM = 00When IC = ‘1’ and FM = ‘01’, the conversion result is in
right justified alignment and Two’s Complement format, as shown in Figure 35-6.
1, FM = 01When IC = ‘1’ and FM = ‘10’, the conversion result is in left
justified alignment and sign/magnitude format, as shown in Figure 35-7.
1, FM = 10When IC = ‘1’ and FM = ‘11’, the conversion result is in
right justified alignment and sign/magnitude format, as shown in Figure 35-8.
1, FM = 1100 or
10 will
be shifted left three places.