38.2.5 Comparator Speed/Power Selection
The trade-off between speed and power can be optimized during program execution with the
Comparator Speed/Power Selection (SP) bit. When the SP bit is set
(SP = 1), the comparator operates in Low-Speed
Low-Power mode. Low-Speed, Low-Power mode optimizes power
consumption, but at the cost of slower comparator speed. When
the SP bit is cleared (SP = 0), the comparator
operates at a higher speed, but at the cost of higher power
consumption.