16.14.2 LATx
Important:
- Writes to LATx are equivalent to writes to the corresponding PORTx register. Reads from LATx register return register values, not I/O pin values.
- Refer to the “Pin Allocation Table” for details about pin availability per port
- Unimplemented bits will read back
as ‘
0’
| Name: | LATx |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATx7 | LATx6 | LATx5 | LATx4 | LATx3 | LATx2 | LATx1 | LATx0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATxn Output Latch Value
| Reset States: |
|