11.5.6 OSCFRQ
| Name: | OSCFRQ |
| Offset: | 0x0293 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FRQ[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – FRQ[2:0] HFINTOSC Frequency Selection
| Value | Description |
|---|---|
111-110 | Reserved |
101 | 32 MHz |
100 | 16 MHz |
011 | 8 MHz |
010 | 4 MHz |
001 | 2 MHz |
000 | 1 MHz |
| Name: | OSCFRQ |
| Offset: | 0x0293 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FRQ[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Value | Description |
|---|---|
111-110 | Reserved |
101 | 32 MHz |
100 | 16 MHz |
011 | 8 MHz |
010 | 4 MHz |
001 | 2 MHz |
000 | 1 MHz |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.