20.8.1 Concurrent Mode
In Concurrent mode, the scanner will access memory on the instruction cycle following the
instruction that sets SGO. During memory access, the CPU is stalled. Once the memory
location has been accessed, the CPU resumes normal operation until the scanner is ready
to access the next location.