44.2 Automatically Enabled
The charge pump can be enabled automatically. This allows the application to determine when to enable the charge pump. If the charge pump is enabled while VDD levels are above a sufficient threshold, the charge pump does not improve analog performance, but also consumes additional current. Allowing hardware to monitor VDD and determine when to enable the charge pump prevents unnecessary current consumption.
The CPON bits default to the ‘01’ setting. In this
mode, charge pump hardware waits for an analog peripheral, such as the ADC, to be
enabled before monitoring VDD. In this case, charge pump hardware monitors
all analog peripherals, and once an analog peripheral is enabled, hardware begins to
compare VDD to VAUTO. When hardware detects a VDD level
lower than the threshold, hardware enables the charge pump. If VDD returns to
a level above the threshold, or if the analog peripheral is disabled, the charge pump is
automatically disabled.
When the CPON bits are configured as ‘10’, charge pump hardware monitors
VDD and compares the VDD levels to a reference voltage
threshold (VAUTO), which is set to 4.6V. When hardware detects a
VDD level lower than the threshold, the charge pump is automatically
enabled. If VDD returns to a level above the threshold, hardware
automatically disables the charge pump.