8.3 Write Protection
Write protection allows the device to be protected from unintended self-writes. Applications, such as bootloader software, can be protected while allowing other regions of the program memory to be modified.
The WRTn Configuration bits determine which of the program memory blocks are protected.