13.4 Peripheral Operation in Power-Saving Modes
All selected clock sources and the peripherals running from them are active in both Idle and Doze modes. Only in Sleep mode, both the FOSC and FOSC/4 clocks are unavailable. However, all other clock sources enabled specifically or through peripheral clock selection before the part enters Sleep, remain operating in Sleep.