2.3.1 EEPROM Read From Application Code Does Not Work in Lock Bit Mode 3
EEPROM read doesn't work from the application code when the memory Lock Bits LB2 and LB1 are programmed to mode 3.
Work Around
Do not set Lock Bit Protection Mode 3 when the application code needs to read from EEPROM.
Affected Silicon Revisions
| ATmega2560/2561 | |||
|---|---|---|---|
| Rev. A | Rev. C | Rev. E | Rev. F |
| X | - | - | - |